Quantity | Unit price |
---|---|
1 - 24 | $12.6861 |
25 - 49 | $6.3276 |
50 - 99 | $2.5342 |
100 - 249 | $1.6947 |
250 - 749 | $1.1272 |
750 - 1499 | $1.0713 |
1500 - 2249 | $1.0136 |
2250 - 2999 | $0.9567 |
3000 + | $0.905 |
Compatible Tube Size | 63.5 mm |
---|---|
Compatible Tube Size | 2.500 in |
Compatible Tube Gauge | 11-19 |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Color | Black |
Finish | Textured |
Head Shape | Square |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.