Quantity | Unit price |
---|---|
1 - 24 | $7.0847 |
25 - 99 | $4.5415 |
100 - 199 | $3.0429 |
200 - 299 | $2.0285 |
300 - 599 | $1.9226 |
600 - 899 | $1.8317 |
900 - 1199 | $1.7106 |
1200 + | $1.6226 |
Compatible Tube Size | 75.0 mm |
---|---|
Compatible Tube Size | 2.953 in |
Compatible Tube Gauge | 8-14 |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Color | Black |
Finish | Textured |
Head Shape | Square |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.