Quantity | Unit price |
---|---|
1 - 374 | $3.0731 |
375 - 749 | $1.529 |
750 - 1499 | $0.6146 |
1500 - 4499 | $0.2741 |
4500 - 8999 | $0.259 |
9000 - 13499 | $0.2453 |
13500 - 17999 | $0.2333 |
18000 + | $0.2164 |
Compatible Tube Size | 31.8 mm |
---|---|
Compatible Tube Size | 1.250 in |
Compatible Tube Gauge | 12-19 |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Color | White |
Finish | Textured |
Head Shape | Square |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.