Quantity | Unit price |
---|---|
1 - 99 | $5.1621 |
100 - 249 | $2.5735 |
250 - 499 | $1.031 |
500 - 999 | $0.6873 |
1000 - 4999 | $0.4572 |
5000 - 9999 | $0.436 |
10000 - 14999 | $0.4119 |
15000 - 19999 | $0.3906 |
20000 + | $0.366 |
Compatible Tube Size | 38.1 mm |
---|---|
Compatible Tube Size | 1.500 in |
Compatible Tube Gauge | 12-19 |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Color | White |
Finish | Polished |
Head Shape | Square |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.