Quantity | Unit price |
---|---|
1 - 24 | $5.2529 |
25 - 49 | $3.2547 |
50 - 99 | $2.1647 |
100 - 199 | $1.8014 |
200 - 599 | $1.4427 |
600 - 1199 | $1.3716 |
1200 - 1799 | $1.2989 |
1800 - 2399 | $1.2269 |
2400 + | $1.16 |
Compatible Tube Size | 76.2 mm |
---|---|
Compatible Tube Size | 3.000 in |
Compatible Tube Gauge | 8-14 |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Color | White |
Finish | Textured |
Head Shape | Square |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.