Quantity | Unit price |
---|---|
1 - 62 | $14.7898 |
63 - 124 | $7.3874 |
125 - 249 | $2.9519 |
250 - 749 | $1.3156 |
750 - 1499 | $1.249 |
1500 - 2249 | $1.1839 |
2250 - 2999 | $1.1173 |
3000 + | $1.0516 |
Compatible Tube Size | 60.0 mm |
---|---|
Compatible Tube Size | 2.362 in |
Compatible Tube Gauge | 9-14 |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Color | Black |
Finish | Polished |
Head Shape | Square |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.