Quantity | Unit price |
---|---|
1 - 49 | $6.0647 |
50 - 124 | $3.0325 |
125 - 249 | $1.2131 |
250 - 499 | $0.8092 |
500 - 1499 | $0.54 |
1500 - 2999 | $0.5119 |
3000 - 4499 | $0.4853 |
4500 - 5999 | $0.4591 |
6000 + | $0.431 |
Compatible Tube Size | 50.8 mm |
---|---|
Compatible Tube Size | 2.000 in |
Compatible Tube Gauge | 14-18 |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Color | Black |
Finish | Polished |
Head Shape | Square |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.