Quantity | Unit price |
---|---|
1 - 16 | $12.4417 |
17 - 34 | $8.006 |
35 - 69 | $5.3323 |
70 - 279 | $3.5549 |
280 - 419 | $3.3727 |
420 - 699 | $3.2055 |
700 - 839 | $3.0233 |
840 + | $2.8465 |
Compatible Tube Size | 88.9 mm |
---|---|
Compatible Tube Size | 3.500 in |
Compatible Tube Gauge | 8-11 |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Color | Black |
Finish | Polished |
Head Shape | Square |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.