Quantity | Unit price |
---|---|
1 - 16 | $8.5529 |
17 - 34 | $5.5145 |
35 - 74 | $3.6613 |
75 - 299 | $2.4459 |
300 - 599 | $2.3244 |
600 - 899 | $2.2029 |
900 - 1199 | $2.0813 |
1200 + | $1.9596 |
Compatible Tube Size | 101.6 mm |
---|---|
Compatible Tube Size | 4.000 in |
Compatible Tube Gauge | 4-8 |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Color | Black |
Finish | Textured |
Head Shape | Square |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.