Quantity | Unit price |
---|---|
1 - 11 | $14.4075 |
12 - 23 | $9.2452 |
24 - 47 | $6.1683 |
48 - 143 | $4.1123 |
144 - 287 | $3.9052 |
288 - 431 | $3.698 |
432 - 575 | $3.4911 |
576 + | $3.2873 |
Compatible Tube Size | 127 mm |
---|---|
Compatible Tube Size | 5.000 in |
Compatible Tube Gauge | 7-11 |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Color | Black |
Finish | Textured |
Head Shape | Square |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.