Square Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a square tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Color | Material | Finish | Compatible Tube Size | Compatible Tube Gauge | View | |
---|---|---|---|---|---|---|---|---|
$0.2193 - $0.8521 | 2000 In stock |
Black
|
ABS
|
Polished
|
1.252 in
31.8 mm
|
12.0
|
||
$0.2768 - $3.8712 | 1018 In stock |
Black
|
ABS
|
Polished
|
1.5 in
38.1 mm
|
10.0
|
||
$0.1156 - $1.617 | 5966 In stock |
Black
|
ABS
|
Polished
|
1 in
25.4 mm
|
18.0
|
||
$0.1742 - $0.678 | 20804 In stock |
Black
|
ABS
|
Polished
|
1.126 in
28.6 mm
|
18.0
|
||
$0.196 - $2.7362 | 4590 In stock |
Black
|
ABS
|
Polished
|
1.252 in
31.8 mm
|
16.0
|
||
SIG1325A | $0.2953 - $4.1293 | 18466 In stock |
Black
|
ABS
|
Polished
|
1.5 in
38.1 mm
|
16.0
|
|
$0.1299 - $0.5054 | 5176 In stock |
Black
|
ABS
|
Polished
|
1 in
25.4 mm
|
20.0
|
||
$0.0785 - $1.0355 | 15000 In stock |
Black
|
HDPE
|
Textured
|
1.114 in
28.3 mm
|
16-20
|
||
SIG1108A | $0.1517 - $0.5582 | 21637 In stock |
Black
|
ABS
|
Polished
|
|
|
|
$0.1146 - $1.617 | 15981 In stock |
Black
|
ABS
|
Polished
|
|
|
||
$0.1541 - $0.5676 | 14788 In stock |
Black
|
ABS
|
Polished
|
|
|
||
$0.1309 - $1.8345 | 11715 In stock |
Black
|
ABS
|
Polished
|
|
|
||
$0.1774 - $0.653 | 5500 In stock |
Black
|
ABS
|
Polished
|
|
|
||
$0.1227 - $1.617 | 21711 In stock |
Black
|
ABS
|
Polished
|
|
|
||
$0.1696 - $1.0945 | Request the lead time here |
Black
|
ABS
|
Polished
|
|
|
||
$0.1146 - $1.603 | 3908 In stock |
Black
|
ABS
|
Polished
|
1 in
25.4 mm
|
17.0
|
||
SIG1335A | $0.3094 - $1.2082 | 4145 In stock |
Black
|
ABS
|
Polished
|
1.5 in
38.1 mm
|
20.0
|
|
$0.4362 - $1.6962 | 3700 In stock |
Black
|
ABS
|
Polished
|
2 in
50.8 mm
|
11.0
|
||
$0.3607 - $5.0527 | 9000 In stock |
Black
|
ABS
|
Polished
|
2 in
50.8 mm
|
18.0
|
||
$0.9843 - $2.7362 | 2000 In stock |
Black
|
LDPE
|
Chrome
|
1.378 in
35.0 mm
|
14-19
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.