Quantity | Unit price |
---|---|
100 - 11999 | $0.2652 |
12000 - 23999 | $0.2529 |
24000 - 35999 | $0.2366 |
36000 - 47999 | $0.2243 |
48000 + | $0.2122 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Material | Nylon |
---|---|
Maximum Cable Bundle Diameter | 125 mm |
Maximum Cable Bundle Diameter | 4.920 in |
Minimum Loop Tensile Strength | 22.7 kg |
Minimum Loop Tensile Strength | 50 lbs |
Overall Length | 432.1 mm |
Overall Length | 17.010 in |
Overall Width | 4.8 mm |
Overall Width | 0.190 in |
Certification | UL |
Tooth Material | Heat-Stabilized Nylon 6/6 |
Color | Black |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.