Quantity | Unit price |
---|---|
100 - 8799 | $0.4812 |
8800 - 17599 | $0.4566 |
17600 - 26399 | $0.4321 |
26400 - 35199 | $0.4099 |
35200 + | $0.3854 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Material | Nylon |
---|---|
Maximum Cable Bundle Diameter | 166.1 mm |
Maximum Cable Bundle Diameter | 6.54 in |
Minimum Loop Tensile Strength | 22.7 kg |
Minimum Loop Tensile Strength | 50 lbs |
Overall Length | 549.9 mm |
Overall Length | 21.650 in |
Overall Width | 4.8 mm |
Overall Width | 0.190 in |
Tooth Material | Heat-Stabilized Nylon 6/6 |
Color | Black |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.