Quantity | Unit price |
---|---|
1000 - 4999 | $0.0499 |
5000 - 9999 | $0.0401 |
10000 - 24999 | $0.0347 |
25000 - 49999 | $0.0283 |
50000 - 99999 | $0.0235 |
100000 + | $0.0211 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Material | Nylon |
---|---|
Maximum Cable Bundle Diameter | 26.9 mm |
Maximum Cable Bundle Diameter | 1.060 in |
Minimum Loop Tensile Strength | 8.2 kg |
Minimum Loop Tensile Strength | 18 lbs |
Overall Length | 119.9 mm |
Overall Length | 4.720 in |
Overall Width | 2.5 mm |
Overall Width | 0.100 in |
Tooth Material | Polyamide 66 |
Color | Black |
Full Material | Polyamide 66 |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.