Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical applications. Our Standard Cable Ties come with a built-in lock system to prevent accidental removal.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Color | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|---|
| $0.0763 - $0.0852 | 81900 In stock |
2.170 in
55.1 mm
|
8.000 in
203.2 mm
|
Blue
|
50 lbs
22.7 kg
|
||
| $0.0707 - $0.0783 | 15200 In stock |
2.910 in
73.9 mm
|
9.840 in
249.9 mm
|
Yellow
|
40 lbs
18.1 kg
|
||
| $0.038 - $0.0422 | 13300 In stock |
1.540 in
39.1 mm
|
5.910 in
150.1 mm
|
Red
|
40 lbs
18.1 kg
|
||
| $0.1281 - $0.1422 | 5900 In stock |
4.020 in
102.1 mm
|
14.490 in
368 mm
|
Red
|
50 lbs
22.7 kg
|
||
| $0.0763 - $0.0852 | 1000 In stock |
2.170 in
55.1 mm
|
8.000 in
203.2 mm
|
Green
|
50 lbs
22.7 kg
|
||
| $0.1136 - $0.1261 | 16200 In stock |
3.350 in
85.1 mm
|
11.810 in
300 mm
|
Red
|
50 lbs
22.7 kg
|
||
| $0.1281 - $0.1422 | 9000 In stock |
4.020 in
102.1 mm
|
14.490 in
368 mm
|
Blue
|
50 lbs
22.7 kg
|
||
| $0.1136 - $0.1261 | 14300 In stock |
3.350 in
85.1 mm
|
11.810 in
300 mm
|
Yellow
|
50 lbs
22.7 kg
|
||
| $0.1281 - $0.1422 | 3400 In stock |
4.020 in
102.1 mm
|
14.490 in
368 mm
|
Yellow
|
50 lbs
22.7 kg
|
||
| $0.0204 - $0.0227 | 66900 In stock |
0.980 in
24.9 mm
|
3.940 in
100.1 mm
|
Blue
|
18 lbs
8.2 kg
|
||
| $0.3164 - $0.351 | 4400 In stock |
4.330 in
110 mm
|
14.960 in
380 mm
|
Silver
|
120 lbs
54.4 kg
|
||
| $0.0204 - $0.0227 | 38700 In stock |
0.980 in
24.9 mm
|
3.940 in
100.1 mm
|
Green
|
18 lbs
8.2 kg
|
||
| $0.3164 - $0.351 | 11500 In stock |
4.330 in
110 mm
|
14.960 in
380 mm
|
Blue
|
120 lbs
54.4 kg
|
||
| $0.0489 - $0.0543 | 438800 In stock |
2.170 in
55.1 mm
|
8.000 in
203.2 mm
|
Green
|
18 lbs
8.2 kg
|
||
| $0.0707 - $0.0783 | 20200 In stock |
2.910 in
73.9 mm
|
9.840 in
249.9 mm
|
Blue
|
40 lbs
18.1 kg
|
||
| CT010L | $0.038 - $0.0422 | 39900 In stock |
1.540 in
39.1 mm
|
5.910 in
150.1 mm
|
Blue
|
40 lbs
18.1 kg
|
|
| $0.1281 - $0.1422 | 9600 In stock |
4.020 in
102.1 mm
|
14.490 in
368 mm
|
Silver
|
50 lbs
22.7 kg
|
||
| $0.0707 - $0.0783 | 45300 In stock |
2.910 in
73.9 mm
|
9.840 in
249.9 mm
|
Silver
|
40 lbs
18.1 kg
|
||
| $0.1136 - $0.1261 | 21200 In stock |
3.350 in
85.1 mm
|
11.810 in
300 mm
|
Blue
|
50 lbs
22.7 kg
|
||
| $0.1281 - $0.1422 | 8700 In stock |
4.020 in
102.1 mm
|
14.490 in
368 mm
|
Green
|
50 lbs
22.7 kg
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue