Quantity | Unit price |
---|---|
100 - 7999 | $0.259 |
8000 - 15999 | $0.2427 |
16000 - 23999 | $0.2304 |
24000 - 31999 | $0.2183 |
32000 + | $0.206 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cable Bundle Diameter Range | 110 mm |
---|---|
Cable Bundle Diameter Range | 4.330 in |
Maximum Cable Bundle Diameter | 110 mm |
Maximum Cable Bundle Diameter | 4.330 in |
Minimum Loop Tensile Strength | 45.4 kg |
Minimum Loop Tensile Strength | 100 lbs |
Overall Length | 380 mm |
Overall Length | 14.960 in |
Overall Width | 6.4 mm |
Overall Width | 0.250 in |
Color | Black |
Material | Nylon |
Special Features | UV Stabilized |
Special Features | Weather-Resistant |
Material Flammability Standard | UL94 V-2 |
Tooth Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.