Quantity | Unit price |
---|---|
500 - 2499 | $0.3659 |
2500 - 4999 | $0.3542 |
5000 - 9999 | $0.3425 |
10000 - 24999 | $0.3328 |
25000 + | $0.3191 |
Cable Bundle Diameter Range | 162.1 mm |
---|---|
Cable Bundle Diameter Range | 6.38 in |
Maximum Cable Bundle Diameter | 162.1 mm |
Maximum Cable Bundle Diameter | 6.38 in |
Minimum Loop Tensile Strength | 54.4 kg |
Minimum Loop Tensile Strength | 120 lbs |
Overall Length | 549.9 mm |
Overall Length | 21.650 in |
Overall Width | 7.9 mm |
Overall Width | 0.310 in |
Color | Black |
Material | Nylon |
Special Features | UV Stabilized |
Special Features | Weather-Resistant |
Material Flammability Standard | UL94 V-2 |
Tooth Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.