Quantity | Unit price |
---|---|
500 - 9999 | $0.1699 |
10000 - 19999 | $0.1652 |
20000 - 29999 | $0.1594 |
30000 - 39999 | $0.1551 |
40000 + | $0.1494 |
Cable Bundle Diameter Range | 51.1 mm |
---|---|
Cable Bundle Diameter Range | 2.010 in |
Maximum Cable Bundle Diameter | 51.1 mm |
Maximum Cable Bundle Diameter | 2.010 in |
Minimum Loop Tensile Strength | 54.4 kg |
Minimum Loop Tensile Strength | 120 lbs |
Overall Length | 217.9 mm |
Overall Length | 8.580 in |
Overall Width | 7.6 mm |
Overall Width | 0.300 in |
Color | Black |
Material | Nylon |
Special Features | UV Stabilized |
Special Features | Weather-Resistant |
Material Flammability Standard | UL94 V-2 |
Tooth Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.