Quantity | Unit price |
---|---|
1000 - 47999 | $0.0203 |
48000 - 95999 | $0.0189 |
96000 - 143999 | $0.0184 |
144000 - 191999 | $0.0178 |
192000 - 239999 | $0.0172 |
240000 + | $0.0166 |
Cable Bundle Diameter Range | 22.1 mm |
---|---|
Cable Bundle Diameter Range | 0.870 in |
Maximum Cable Bundle Diameter | 22.1 mm |
Maximum Cable Bundle Diameter | 0.870 in |
Minimum Loop Tensile Strength | 8.2 kg |
Minimum Loop Tensile Strength | 18 lbs |
Overall Length | 97.8 mm |
Overall Length | 3.850 in |
Overall Width | 2.5 mm |
Overall Width | 0.100 in |
Certification | UL |
Color | Black |
Material | Nylon |
Special Features | UV Stabilized |
Special Features | Weather-Resistant |
Material Flammability Standard | UL94 V-2 |
Tooth Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.