Quantity | Unit price |
---|---|
1000 - 9999 | $0.2704 |
10000 - 24999 | $0.1968 |
25000 + | $0.1804 |
Cable Bundle Diameter Range | 63.5 mm |
---|---|
Cable Bundle Diameter Range | 2.500 in |
Maximum Cable Bundle Diameter | 63.5 mm |
Maximum Cable Bundle Diameter | 2.500 in |
Minimum Loop Tensile Strength | 18.1 kg |
Minimum Loop Tensile Strength | 40 lbs |
Overall Length | 266.7 mm |
Overall Length | 10.500 in |
Overall Width | 5.3 mm |
Overall Width | 0.210 in |
Certification | UL |
Color | Natural |
Head Type | Knurled Head |
Hole Type | No Screw Hole |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Tooth Material | Nylon |
Type | 1 |
UL/CSA Description | UL E71558 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.