Quantity | Unit price |
---|---|
100 - 11999 | $0.0927 |
12000 - 23999 | $0.088 |
24000 - 35999 | $0.0836 |
36000 - 47999 | $0.0789 |
48000 - 59999 | $0.0743 |
60000 + | $0.0697 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cable Bundle Diameter Range | 96 mm |
---|---|
Cable Bundle Diameter Range | 3.780 in |
Maximum Cable Bundle Diameter | 96 mm |
Maximum Cable Bundle Diameter | 3.780 in |
Minimum Loop Tensile Strength | 18.1 kg |
Minimum Loop Tensile Strength | 40 lbs |
Overall Length | 329.9 mm |
Overall Length | 12.990 in |
Overall Width | 3.6 mm |
Overall Width | 0.140 in |
Certification | UL |
Coating | Uncoated |
Color | Natural |
Full Material | Nylon 6/6 |
Head Type | |
Hole Type | No Screw Hole |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Tooth Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue