Quantity | Unit price |
---|---|
100 - 7999 | $0.104 |
8000 - 15999 | $0.0988 |
16000 - 23999 | $0.0936 |
24000 - 31999 | $0.0883 |
32000 - 39999 | $0.0832 |
40000 + | $0.0779 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cable Bundle Diameter Range | 88.9 mm |
---|---|
Cable Bundle Diameter Range | 3.500 in |
Maximum Cable Bundle Diameter | 88.9 mm |
Maximum Cable Bundle Diameter | 3.500 in |
Minimum Loop Tensile Strength | 22.7 kg |
Minimum Loop Tensile Strength | 50 lbs |
Overall Length | 309.9 mm |
Overall Length | 12.200 in |
Overall Width | 4.8 mm |
Overall Width | 0.190 in |
Certification | UL |
Coating | Uncoated |
Color | Natural |
Full Material | Nylon 6/6 |
Hole Type | No Screw Hole |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Tooth Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue