Quantity | Unit price |
---|---|
100 - 8799 | $0.267 |
8800 - 17599 | $0.2549 |
17600 - 26399 | $0.2407 |
26400 - 35199 | $0.2263 |
35200 + | $0.2141 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cable Bundle Diameter Range | 166.1 mm |
---|---|
Cable Bundle Diameter Range | 6.54 in |
Maximum Cable Bundle Diameter | 166.1 mm |
Maximum Cable Bundle Diameter | 6.54 in |
Minimum Loop Tensile Strength | 22.7 kg |
Minimum Loop Tensile Strength | 50 lbs |
Overall Length | 549.9 mm |
Overall Length | 21.650 in |
Overall Width | 4.8 mm |
Overall Width | 0.190 in |
Coating | Uncoated |
Color | Natural |
Full Material | Nylon 6/6 |
Head Type | |
Hole Type | No Screw Hole |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Tooth Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue