Quantity | Unit price |
---|---|
100 - 1199 | $1.4145 |
1200 - 2399 | $1.3412 |
2400 - 3599 | $1.2658 |
3600 + | $1.1924 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cable Bundle Diameter Range | 359.9 mm |
---|---|
Cable Bundle Diameter Range | 14.170 in |
Maximum Cable Bundle Diameter | 359.9 mm |
Maximum Cable Bundle Diameter | 14.170 in |
Minimum Loop Tensile Strength | 79.4 kg |
Minimum Loop Tensile Strength | 175 lbs |
Overall Length | 1167.9 mm |
Overall Length | 45.980 in |
Overall Width | 8.9 mm |
Overall Width | 0.350 in |
Certification | UL |
Coating | Uncoated |
Color | Black |
Full Material | Nylon 6/6 |
Head Type | |
Hole Type | No Screw Hole |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Tooth Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue