Quantity | Unit price |
---|---|
100 - 1199 | $2.8125 |
1200 - 2499 | $2.6699 |
2500 - 3699 | $2.5272 |
3700 + | $2.3642 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cable Bundle Diameter Range | 464.1 mm |
---|---|
Cable Bundle Diameter Range | 18.27 in |
Maximum Cable Bundle Diameter | 464.1 mm |
Maximum Cable Bundle Diameter | 18.27 in |
Minimum Loop Tensile Strength | 79.4 kg |
Minimum Loop Tensile Strength | 175 lbs |
Overall Length | 1500.1 mm |
Overall Length | 59.060 in |
Overall Width | 8.9 mm |
Overall Width | 0.350 in |
Certification | UL |
Coating | Uncoated |
Color | Natural |
Full Material | Nylon 6/6 |
Head Type | |
Hole Type | No Screw Hole |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Tooth Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue