Quantity | Unit price |
---|---|
100 - 2999 | $0.7298 |
3000 - 5999 | $0.695 |
6000 - 8999 | $0.6584 |
9000 - 11999 | $0.6197 |
12000 + | $0.585 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cable Bundle Diameter Range | 140 mm |
---|---|
Cable Bundle Diameter Range | 5.510 in |
Maximum Cable Bundle Diameter | 140 mm |
Maximum Cable Bundle Diameter | 5.510 in |
Minimum Loop Tensile Strength | 113.4 kg |
Minimum Loop Tensile Strength | 250 lbs |
Overall Length | 480.1 mm |
Overall Length | 18.900 in |
Overall Width | 12.7 mm |
Overall Width | 0.500 in |
Coating | Uncoated |
Color | Natural |
Full Material | Nylon 6/6 |
Hole Type | No Screw Hole |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Special Features | High-Tensile Strength |
Tooth Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue