Quantity | Unit price |
---|---|
500 - 9999 | $0.2192 |
10000 - 19999 | $0.203 |
20000 - 29999 | $0.197 |
30000 - 39999 | $0.1912 |
40000 + | $0.1841 |
Cable Bundle Diameter Range | 113 mm |
---|---|
Cable Bundle Diameter Range | 4.450 in |
Maximum Cable Bundle Diameter | 113 mm |
Maximum Cable Bundle Diameter | 4.450 in |
Minimum Loop Tensile Strength | 54.4 kg |
Minimum Loop Tensile Strength | 120 lbs |
Overall Length | 400.1 mm |
Overall Length | 15.750 in |
Overall Width | 7.9 mm |
Overall Width | 0.310 in |
Certification | UL |
Coating | Uncoated |
Color | Natural |
Full Material | Nylon 6/6 |
Hole Type | No Screw Hole |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Tooth Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue