Quantity | Unit price |
---|---|
1000 - 19999 | $0.0485 |
20000 - 39999 | $0.0449 |
40000 - 59999 | $0.0435 |
60000 - 79999 | $0.0422 |
80000 - 99999 | $0.0406 |
100000 - 199999 | $0.0391 |
200000 + | $0.0352 |
Cable Bundle Diameter Range | 38.6 mm |
---|---|
Cable Bundle Diameter Range | 1.520 in |
Maximum Cable Bundle Diameter | 38.6 mm |
Maximum Cable Bundle Diameter | 1.520 in |
Minimum Loop Tensile Strength | 22.7 kg |
Minimum Loop Tensile Strength | 50 lbs |
Overall Length | 160 mm |
Overall Length | 6.300 in |
Overall Width | 4.6 mm |
Overall Width | 0.180 in |
Certification | UL |
Coating | Uncoated |
Color | Natural |
Full Material | Nylon 6/6 |
Head Type | |
Hole Type | No Screw Hole |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Tooth Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue