Quantity | Unit price |
---|---|
100 - 999 | $0.481 |
1000 - 2499 | $0.4662 |
2500 - 4999 | $0.4487 |
5000 - 24999 | $0.4362 |
25000 - 49999 | $0.4189 |
50000 + | $0.404 |
Cable Bundle Diameter Range | 190 mm |
---|---|
Cable Bundle Diameter Range | 7.48 in |
Maximum Cable Bundle Diameter | 190 mm |
Maximum Cable Bundle Diameter | 7.48 in |
Minimum Loop Tensile Strength | 22.7 kg |
Minimum Loop Tensile Strength | 50 lbs |
Overall Length | 635 mm |
Overall Length | 25.000 in |
Overall Width | 4.8 mm |
Overall Width | 0.190 in |
Certification | UL |
Coating | Uncoated |
Color | Natural |
Full Material | Nylon 6/6 |
Hole Type | No Screw Hole |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Tooth Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue