Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical applications. Our Standard Cable Ties come with a built-in lock system to prevent accidental removal.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Overall Length | Cable Bundle Diameter Range | Minimum Loop Tensile Strength | Overall Width | View |
---|---|---|---|---|---|---|---|
$0.1942 - $0.243 | 12000 In stock |
19.690 in
500.1 mm
|
5.910 in
150.1 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
$0.1291 - $0.1613 | 21400 In stock |
9.450 in
240 mm
|
2.600 in
66 mm
|
120 lbs
54.4 kg
|
0.300 in
7.6 mm
|
||
$0.2261 - $0.2827 | 6600 In stock |
14.960 in
380 mm
|
4.330 in
110 mm
|
120 lbs
54.4 kg
|
0.300 in
7.6 mm
|
||
$0.3476 - $0.4356 | 4600 In stock |
21.650 in
549.9 mm
|
6.54 in
166.1 mm
|
120 lbs
54.4 kg
|
0.310 in
7.9 mm
|
||
$0.5422 - $0.6448 | 1100 In stock |
31.970 in
812 mm
|
9.69 in
246.1 mm
|
175 lbs
79.4 kg
|
0.350 in
8.9 mm
|
||
$0.335 - $0.3978 | Request the lead time here |
24.020 in
610.1 mm
|
7.28 in
184.9 mm
|
175 lbs
79.4 kg
|
0.350 in
8.9 mm
|
||
$0.6867 - $0.8164 | 25400 In stock |
35.980 in
913.9 mm
|
10.630 in
270 mm
|
175 lbs
79.4 kg
|
0.350 in
8.9 mm
|
||
WITA-18SF-M | $0.0159 - $0.0198 | 157000 In stock |
3.850 in
97.8 mm
|
0.870 in
22.1 mm
|
18 lbs
8.2 kg
|
0.100 in
2.5 mm
|
|
$0.0119 - $0.0181 | 45000 In stock |
3.780 in
96 mm
|
0.910 in
23.1 mm
|
18 lbs
8.2 kg
|
0.100 in
2.5 mm
|
||
$0.0251 - $0.0387 | 153600 In stock |
6.500 in
165.1 mm
|
1.730 in
43.9 mm
|
18 lbs
8.2 kg
|
0.100 in
2.5 mm
|
||
CT003A | $0.0119 - $0.0181 | 426600 In stock |
3.940 in
100.1 mm
|
0.980 in
24.9 mm
|
18 lbs
8.2 kg
|
0.100 in
2.5 mm
|
|
CT007A | $0.0288 - $0.0422 | 145200 In stock |
7.990 in
202.9 mm
|
2.170 in
55.1 mm
|
18 lbs
8.2 kg
|
0.100 in
2.5 mm
|
|
CTHD008B | $1.2936 - $1.6178 | 700 In stock |
34.650 in
880.1 mm
|
10.510 in
267 mm
|
250 lbs
113.4 kg
|
0.500 in
12.7 mm
|
|
$1.2936 - $1.6178 | 900 In stock |
34.650 in
880.1 mm
|
10.510 in
267 mm
|
250 lbs
113.4 kg
|
0.500 in
12.7 mm
|
||
WITA-40L-M | $0.0313 - $0.0432 | 109000 In stock |
7.870 in
199.9 mm
|
2.050 in
52.1 mm
|
40 lbs
18.1 kg
|
0.140 in
3.6 mm
|
|
$0.0233 - $0.0313 | Request the lead time here |
4.720 in
119.9 mm
|
1.570 in
39.9 mm
|
40 lbs
18.1 kg
|
0.130 in
3.3 mm
|
||
$0.4146 - $0.5194 | 55900 In stock |
11.020 in
279.9 mm
|
3.150 in
80 mm
|
250 lbs
113.4 kg
|
0.500 in
12.7 mm
|
||
$1.4338 - $1.7895 | 600 In stock |
40.550 in
1030 mm
|
12.480 in
317 mm
|
250 lbs
113.4 kg
|
0.500 in
12.7 mm
|
||
$0.0379 - $0.0509 | 10300 In stock |
7.090 in
180.1 mm
|
1.930 in
49 mm
|
40 lbs
18.1 kg
|
0.140 in
3.6 mm
|
||
$0.0362 - $0.0498 | 14000 In stock |
6.300 in
160 mm
|
1.520 in
38.6 mm
|
50 lbs
22.7 kg
|
0.180 in
4.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.