Gathers and routes wires. Locking design makes it easy to open and close with very little effort. Standoff design provides spacing between the wires and chassis.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Compatible Hole Diameter | Compatible Cable Diameter | Compatible Panel Thickness Range | Spacer Length | View |
---|---|---|---|---|---|---|---|
$0.1078 - $0.1197 | 15000 In stock |
0.187 in
4.7 mm
|
|
0.031 - 0.078 in
0.8 - 2 mm
|
0.187 in
4.7 mm
|
||
$0.2675 - $0.352 | 15000 In stock |
0.189 in
4.8 mm
|
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
$0.2406 - $0.2887 | 11000 In stock |
0.189 in
4.8 mm
|
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
SLCSE-250-3-01 | $0.2053 - $0.3005 | Request the lead time here |
0.189 in
4.8 mm
|
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.189 in
4.8 mm
|
|
SLCSE2-250-3-01 | $0.2074 - $0.2487 | 23000 In stock |
0.189 in
4.8 mm
|
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.189 in
4.8 mm
|
|
SLCSE-370-3-01 | $0.2212 - $0.2654 | 6000 In stock |
0.189 in
4.8 mm
|
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.189 in
4.8 mm
|
|
$0.3407 - $0.4087 | 8000 In stock |
0.189 in
4.8 mm
|
|
0.063 in
1.6 mm
|
1 in
25.4 mm
|
||
SLCSE2-500-3-01 | $0.243 - $0.2915 | 14000 In stock |
0.189 in
4.8 mm
|
|
0.079 - 0.157 in
2.0 - 4.0 mm
|
0.189 in
4.8 mm
|
|
$0.2673 - $0.4025 | 26000 In stock |
0.189 in
4.8 mm
|
|
0.079 - 0.157 in
2.0 - 4.0 mm
|
0.189 in
4.8 mm
|
||
SLCS-500-4-01 | $0.264 - $0.3169 | Request the lead time here |
0.189 in
4.8 mm
|
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|
$0.2762 - $0.3313 | 4000 In stock |
0.189 in
4.8 mm
|
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
$0.2649 - $0.3179 | 7000 In stock |
0.189 in
4.8 mm
|
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
SLCSE-500-3-01 | $0.243 - $0.2915 | Request the lead time here |
0.189 in
4.8 mm
|
|
0.079 - 0.157 in
2.0 - 4.0 mm
|
0.189 in
4.8 mm
|
|
$0.251 - $0.3602 | 1000 In stock |
0.189 in
4.8 mm
|
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
$0.375 - $0.4497 | 1000 In stock |
0.189 in
4.8 mm
|
|
0.063 in
1.6 mm
|
1 in
25.4 mm
|
||
$0.2212 - $0.2654 | 24000 In stock |
0.189 in
4.8 mm
|
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.189 in
4.8 mm
|
||
$0.2903 - $0.3484 | 7000 In stock |
0.189 in
4.8 mm
|
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
SLCS-370-8-01 | $0.2691 - $0.3229 | 2000 In stock |
0.189 in
4.8 mm
|
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
|
SLCS-750-16-01 | $0.413 - $0.4954 | 3000 In stock |
0.189 in
4.8 mm
|
|
0.063 in
1.6 mm
|
1 in
25.4 mm
|
|
$0.2053 - $0.2465 | 8000 In stock |
0.189 in
4.8 mm
|
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.