Quantity | Unit price |
---|---|
500 - 9999 | $0.2075 |
10000 - 24999 | $0.1992 |
25000 + | $0.1907 |
Compatible Hole Diameter | 14.3 mm |
---|---|
Compatible Hole Diameter | 0.562 in |
Head Width | 15.9 mm |
Head Width | 0.625 in |
Maximum Panel Thickness | 3.2 mm |
Maximum Panel Thickness | 0.125 in |
Cable Type | SP-2, HPN, SPT-3 |
Color | Black |
Compatible Cable Shape | Flat |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue