Quantity | Unit price |
---|---|
1000 - 4999 | $0.1991 |
5000 - 9999 | $0.1712 |
10000 - 24999 | $0.1627 |
25000 + | $0.1546 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Cable Diameter Range | 4.5 mm |
---|---|
Compatible Cable Diameter Range | 0.177 in |
Distance Between Fixing Holes | 18.0 mm |
Distance Between Fixing Holes | 0.709 in |
Hole Diameter | 3.7 mm |
Hole Diameter | 0.146 in |
Maximum Compatible Cable Diameter | 4.5 mm |
Maximum Compatible Cable Diameter | 0.177 in |
Minimum Compatible Cable Diameter | 4.5 mm |
Minimum Compatible Cable Diameter | 0.177 in |
Overall Height | 5.0 mm |
Overall Height | 0.197 in |
Adjustability | Fixed |
Color | Gray |
Full Material | Polyamide |
Material | PA |
Material Flammability Standard | UL94 V-2 |
Mounting Method | Screw |
Type | 1 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.