Quantity | Unit price |
---|---|
1 - 499 | $1.7646 |
500 - 999 | $1.4655 |
1000 - 2999 | $1.1714 |
3000 - 4999 | $1.1127 |
5000 - 9999 | $1.0554 |
10000 + | $0.9951 |
Outside Diameter | 203.2 mm |
---|---|
Outside Diameter | 8 in |
Color | Blue |
Fitting Style | Stretch Fit |
Full Material | Polyethylene |
Material | PE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.