Stretch Fit Cover caps are designed to mask awkward shapes and protect against dirt and moisture during storage and shipping. They have an elasticated bottom to hold it onto the mating part. This can also be used as a general paint mask in ambient temperature environments.
They are able to cover a wide range of diameters and shapes of parts such as furniture, for added versatility. It withstands temperatures up to 60 C | 140 F, and are reusable due to their material.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Color | Outside Diameter | Elastic Diameter | View |
---|---|---|---|---|---|---|
MCP050B | $0.4538 - $0.80 | 76865 In stock |
Blue
|
3 in
76.2 mm
|
|
|
$0.9951 - $1.7646 | 20500 In stock |
Blue
|
8 in
203.2 mm
|
|
||
$0.8269 - $1.4605 | 12671 In stock |
Blue
|
5.752 in
146.1 mm
|
|
||
$1.1647 - $2.0671 | 61500 In stock |
Blue
|
8.661 in
220.0 mm
|
|
||
$2.2352 - $14.7383 | 3044 In stock |
Blue
|
18 in
457.2 mm
|
|
||
$2.252 - $15.8307 | 60400 In stock |
Blue
|
24 in
609.6 mm
|
|
||
$2.7435 - $19.1076 | 300 In stock |
Blue
|
32 in
812.8 mm
|
|
||
MCP100B | $0.5178 - $0.9108 | 27980 In stock |
Blue
|
3.78 in
96.0 mm
|
|
|
$1.832 - $3.2267 | 7644 In stock |
Blue
|
13 in
330.2 mm
|
|
||
$0.4538 - $0.80 | 393400 In stock |
Clear
|
3 in
76.2 mm
|
|
||
$0.9951 - $1.7646 | 12956 In stock |
Clear
|
8 in
203.2 mm
|
|
||
$0.8269 - $1.4605 | 194925 In stock |
Clear
|
5.752 in
146.1 mm
|
|
||
$1.1647 - $2.0671 | 24460 In stock |
Clear
|
8.661 in
220.0 mm
|
|
||
$2.2352 - $14.7383 | 3000 In stock |
Clear
|
18 in
457.2 mm
|
|
||
$2.252 - $15.8307 | 1993 In stock |
Clear
|
24 in
609.6 mm
|
|
||
$2.7435 - $19.1076 | 1594 In stock |
Clear
|
32 in
812.8 mm
|
|
||
$1.452 - $2.5714 | Request the lead time here |
Blue
|
9.449 in
240.0 mm
|
|
||
$2.1007 - $3.9325 | 168 In stock |
Blue
|
15.949 in
405.1 mm
|
|
||
$0.5178 - $0.9108 | 9000 In stock |
Clear
|
3.78 in
96.0 mm
|
|
||
$0.6757 - $1.195 | 24452 In stock |
Clear
|
4.5 in
114.3 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.