Quantity | Unit price |
---|---|
1 - 23 | $2.74 |
24 - 51 | $2.01 |
52 - 159 | $1.44 |
160 - 1119 | $0.87 |
1120 + | $0.73 |
Base Diameter | 41.3 mm |
---|---|
Base Diameter | 1.625 in |
Base Height | 11.1 mm |
Base Height | 0.438 in |
Thread Length | 63.5 mm |
Thread Length | 2.500 in |
Base Type | Plastic Rigid |
Color | Black |
Full Material | Low-Density Polyethelyne; Low-Carbon Steel |
Material | LDPE;Carbon Steel |
Mount Type | Threaded Stud |
Thread Size | 3/8-16 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.