Quantity | Unit price |
---|---|
1 - 23 | $1.79 |
24 - 51 | $1.34 |
52 - 99 | $0.90 |
100 - 1199 | $0.67 |
1200 + | $0.56 |
Base Diameter | 25.4 mm |
---|---|
Base Diameter | 1.000 in |
Base Height | 9.5 mm |
Base Height | 0.375 in |
Thread Length | 19.1 mm |
Thread Length | 0.750 in |
Base Type | Plastic Rigid |
Color | Black |
Full Material | Nylon;Low-Carbon Steel |
Material | Nylon;Carbon Steel |
Mount Type | Threaded Stud w/ Screw Slot |
Thread Size | 5/16-18 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.