Quantity | Unit price |
---|---|
1 - 23 | $3.46 |
24 - 51 | $2.46 |
52 - 99 | $1.79 |
100 - 579 | $1.22 |
580 + | $1.01 |
Base Diameter | 34.9 mm |
---|---|
Base Diameter | 1.375 in |
Base Height | 9.5 mm |
Base Height | 0.375 in |
Thread Length | 38.1 mm |
Thread Length | 1.500 in |
Base Type | Plastic Rigid |
Color | Black |
Full Material | Nylon;Low-Carbon Steel |
Material | Nylon;Carbon Steel |
Mount Type | Threaded Stud |
Thread Size | 1/4-20 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.