Quantity | Unit price |
---|---|
1 - 23 | $3.72 |
24 - 51 | $2.64 |
52 - 99 | $1.86 |
100 - 999 | $1.06 |
1000 - 1999 | $1.01 |
2000 - 2999 | $0.96 |
3000 - 3999 | $0.92 |
4000 + | $0.84 |
Base Diameter | 25 mm |
---|---|
Base Diameter | 0.984 in |
Base Height | 10 mm |
Base Height | 0.394 in |
Thread Length | 25.4 mm |
Thread Length | 1.000 in |
Base Type | Plastic Rigid |
Color | Black |
Full Material | Polypropylene;Low-Carbon Steel |
Material | PP;Carbon Steel |
Mount Type | Threaded Stud |
Thread Size | 5/16-18 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.