Menu Search

Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 48 mm | 1.890 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

PP;Carbon Steel Rigid Base Stud Mount Leveling Foot has a 48 mm | 1.890 in rigid base for mounting machinery or conveyors up to .
Item code:

AFP48260A

3853 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 23 $6.16
24 - 51 $4.41
52 - 99 $3.10
100 - 999 $1.74
1000 - 1999 $1.68
2000 - 2999 $1.59
3000 - 3999 $1.48
4000 + $1.41
Standard pack: 100

Order any quantity

Total price:

$6.16

1 x $6.16

Add sample +

Specifications

Imperial
Metric
SKU attributes
Base Diameter 1.890 in
Base Height 0.394 in
Thread Length 1.500 in
Base Type Plastic Rigid
Color Black
Full Material Polypropylene;Low-Carbon Steel
Material PP;Carbon Steel
Mount Type Threaded Stud
Thread Size 1/2-13

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us