Quantity | Unit price |
---|---|
1 - 23 | $2.35 |
24 - 51 | $1.68 |
52 - 299 | $1.22 |
300 - 1199 | $1.01 |
1200 + | $0.67 |
Base Diameter | 28.6 mm |
---|---|
Base Diameter | 1.125 in |
Base Height | 11.1 mm |
Base Height | 0.438 in |
Thread Length | 25.4 mm |
Thread Length | 1.000 in |
Base Type | Plastic Rigid |
Color | Natural |
Full Material | Nylon;Low-Carbon Steel |
Material | Nylon;Carbon Steel |
Mount Type | Threaded Stud |
Thread Size | 5/16-18 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.