Quantity | Unit price |
---|---|
1 - 23 | $3.09 |
24 - 51 | $2.29 |
52 - 279 | $1.60 |
280 - 1119 | $1.25 |
1120 + | $0.92 |
Base Diameter | 28.6 mm |
---|---|
Base Diameter | 1.125 in |
Base Height | 11.1 mm |
Base Height | 0.438 in |
Thread Length | 50.8 mm |
Thread Length | 2.000 in |
Base Type | Plastic Rigid |
Color | Natural |
Full Material | Nylon;Low-Carbon Steel |
Material | Nylon;Carbon Steel |
Mount Type | Threaded Stud |
Thread Size | 5/16-18 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.