Quantity | Unit price |
---|---|
1 - 23 | $3.90 |
24 - 51 | $2.87 |
52 - 219 | $2.06 |
220 - 1099 | $1.25 |
1100 + | $0.92 |
Base Diameter | 33 mm |
---|---|
Base Diameter | 1.300 in |
Base Height | 12.7 mm |
Base Height | 0.500 in |
Thread Length | 50.8 mm |
Thread Length | 2.000 in |
Base Type | Plastic Rigid |
Color | Natural |
Full Material | Nylon;Low-Carbon Steel |
Material | Nylon;Carbon Steel |
Mount Type | Threaded Stud |
Thread Size | 3/8-16 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.