Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Thread Size | Full Material | Base Diameter | View |
---|---|---|---|---|---|---|
$0.75 - $2.81 | 2888 In stock |
3/8-16
|
Low-Density Polyethelyne; Low-Carbon Steel
|
1.625 in
41.3 mm
|
||
$1.25 - $4.47 | 3197 In stock |
3/8-16
|
Polyurethane;Low-Carbon Steel
|
1.625 in
41.3 mm
|
||
$1.25 - $3.33 | 1017 In stock |
3/8-16
|
Nylon;Low-Carbon Steel
|
1.375 in
34.9 mm
|
||
$0.69 - $2.41 | 1048 In stock |
3/8-16
|
Low-Density Polyethelyne; Low-Carbon Steel
|
1.625 in
41.3 mm
|
||
$0.58 - $2.41 | 1568 In stock |
1/4-20
|
Nylon;Low-Carbon Steel
|
1.000 in
25.4 mm
|
||
$1.25 - $4.47 | 640 In stock |
3/8-16
|
Nylon;Low-Carbon Steel
|
1.750 in
44.5 mm
|
||
$0.92 - $2.87 | 2290 In stock |
3/8-16
|
Nylon;Low-Carbon Steel
|
1.375 in
34.9 mm
|
||
$0.69 - $2.18 | 2520 In stock |
5/16-18
|
Nylon;Low-Carbon Steel
|
1.000 in
25.4 mm
|
||
$0.58 - $1.84 | 3387 In stock |
1/4-20
|
Nylon;Low-Carbon Steel
|
1.375 in
34.9 mm
|
||
$0.69 - $2.18 | 1325 In stock |
5/16-18
|
Nylon;Low-Carbon Steel
|
1.375 in
34.9 mm
|
||
$0.43 - $1.48 | 7064 In stock |
1/4-20
|
Nylon;Low-Carbon Steel
|
0.866 in
22 mm
|
||
$0.92 - $3.21 | 1589 In stock |
3/8-16
|
Polyurethane;Low-Carbon Steel
|
1.625 in
41.3 mm
|
||
AFB1015A | $0.79 - $2.66 | 10886 In stock |
1/4-20
|
Nylon;Low-Carbon Steel
|
1.000 in
25.4 mm
|
|
$0.92 - $3.09 | 5301 In stock |
3/8-16
|
Nylon;Low-Carbon Steel
|
1.375 in
34.9 mm
|
||
$1.24 - $5.45 | 1976 In stock |
3/8-16
|
Polypropylene;Low-Carbon Steel
|
1.890 in
48 mm
|
||
$1.73 - $7.55 | 4798 In stock |
3/8-16
|
Polypropylene;Low-Carbon Steel
|
1.890 in
48 mm
|
||
$1.91 - $8.41 | 18 In stock |
1/2-13
|
Polypropylene;Low-Carbon Steel
|
1.890 in
48 mm
|
||
$1.04 - $3.55 | 1714 In stock |
3/8-16
|
Nylon;Low-Carbon Steel
|
1.688 in
42.9 mm
|
||
$0.92 - $2.75 | 2643 In stock |
1/4-20
|
Nylon;Low-Carbon Steel
|
1.000 in
25.4 mm
|
||
$0.75 - $2.66 | 976 In stock |
5/16-18
|
Nylon;Low-Carbon Steel
|
1.000 in
25.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.