Menu Search

Stud Mount Leveling Feet - Plastic Rigid Base

In stock

Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Base Diameter All
Show more Show less
Full Material All
Show more Show less
Thread Size All
Show more Show less
158 results
Product SKUs information
Item Code Price range Availability Thread Size Full Material Base Diameter View
$0.75 - $2.81 2888 In stock
3/8-16
Low-Density Polyethelyne; Low-Carbon Steel
1.625 in
$1.25 - $4.47 3197 In stock
3/8-16
Polyurethane;Low-Carbon Steel
1.625 in
$1.25 - $3.33 1017 In stock
3/8-16
Nylon;Low-Carbon Steel
1.375 in
$0.69 - $2.41 48 In stock
3/8-16
Low-Density Polyethelyne; Low-Carbon Steel
1.625 in
$0.58 - $2.41 1564 In stock
1/4-20
Nylon;Low-Carbon Steel
1.000 in
$1.25 - $4.47 640 In stock
3/8-16
Nylon;Low-Carbon Steel
1.750 in
$0.92 - $2.87 2290 In stock
3/8-16
Nylon;Low-Carbon Steel
1.375 in
$0.69 - $2.18 2520 In stock
5/16-18
Nylon;Low-Carbon Steel
1.000 in
$0.58 - $1.84 3387 In stock
1/4-20
Nylon;Low-Carbon Steel
1.375 in
$0.69 - $2.18 1325 In stock
5/16-18
Nylon;Low-Carbon Steel
1.375 in
$0.43 - $1.48 7064 In stock
1/4-20
Nylon;Low-Carbon Steel
0.866 in
$0.92 - $3.21 1589 In stock
3/8-16
Polyurethane;Low-Carbon Steel
1.625 in
AFB1015A $0.79 - $2.66 10882 In stock
1/4-20
Nylon;Low-Carbon Steel
1.000 in
$0.92 - $3.09 301 In stock
3/8-16
Nylon;Low-Carbon Steel
1.375 in
$1.24 - $5.45 1976 In stock
3/8-16
Polypropylene;Low-Carbon Steel
1.890 in
$1.73 - $7.55 4798 In stock
3/8-16
Polypropylene;Low-Carbon Steel
1.890 in
$1.91 - $8.41 18 In stock
1/2-13
Polypropylene;Low-Carbon Steel
1.890 in
$1.04 - $3.55 1414 In stock
3/8-16
Nylon;Low-Carbon Steel
1.688 in
$0.92 - $2.75 2643 In stock
1/4-20
Nylon;Low-Carbon Steel
1.000 in
$0.75 - $2.66 976 In stock
5/16-18
Nylon;Low-Carbon Steel
1.000 in
  • of 8
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 41.3 mm | 1.625 in ; Base Height - 11.1 mm | 0.438 in ; Material - LDPE;Carbon Steel

AFA1020A

Price Range
$2.81 - $0.75

Stock Levels
2888 In stock
Attributes
  • Base Diameter
    1.625 in
  • Base Height
    0.438 in
  • Thread Length
    2.500 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 41.3 mm | 1.625 in ; Base Height - 11.1 mm | 0.438 in ; Material - PP;Carbon Steel

AFA1020B

Price Range
$4.47 - $1.25

Stock Levels
3197 In stock
Attributes
  • Base Diameter
    1.625 in
  • Base Height
    0.438 in
  • Thread Length
    2.500 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 34.9 mm | 1.375 in ; Base Height - 15.1 mm | 0.594 in ; Material - Nylon;Carbon Steel

AFB1025A

Price Range
$3.33 - $1.25

Stock Levels
1017 In stock
Attributes
  • Base Diameter
    1.375 in
  • Base Height
    0.594 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Color
    Natural
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 41.3 mm | 1.625 in ; Base Height - 11.1 mm | 0.438 in ; Material - LDPE;Carbon Steel

AFA1010A

Price Range
$2.41 - $0.69

Stock Levels
48 In stock
Attributes
  • Base Diameter
    1.625 in
  • Base Height
    0.438 in
  • Thread Length
    1.313 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 11.1 mm | 0.438 in ; Material - Nylon;Carbon Steel

AFB1010A

Price Range
$2.41 - $0.58

Stock Levels
1564 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.438 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Color
    Natural
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 44.5 mm | 1.750 in ; Base Height - 17.5 mm | 0.688 in ; Material - Nylon;Carbon Steel

AFD1025A

Price Range
$4.47 - $1.25

Stock Levels
640 In stock
Attributes
  • Base Diameter
    1.750 in
  • Base Height
    0.688 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Color
    Natural
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 34.9 mm | 1.375 in ; Base Height - 15.1 mm | 0.594 in ; Material - Nylon;Carbon Steel

AFB1020A

Price Range
$2.87 - $0.92

Stock Levels
2290 In stock
Attributes
  • Base Diameter
    1.375 in
  • Base Height
    0.594 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Color
    Natural
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 9.5 mm | 0.375 in ; Material - Nylon;Carbon Steel

AFG1040A

Price Range
$2.18 - $0.69

Stock Levels
2520 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 34.9 mm | 1.375 in ; Base Height - 9.5 mm | 0.375 in ; Material - Nylon;Carbon Steel

AFG2040A

Price Range
$1.84 - $0.58

Stock Levels
3387 In stock
Attributes
  • Base Diameter
    1.375 in
  • Base Height
    0.375 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 34.9 mm | 1.375 in ; Base Height - 9.5 mm | 0.375 in ; Material - Nylon;Carbon Steel

AFG2070A

Price Range
$2.18 - $0.69

Stock Levels
1325 In stock
Attributes
  • Base Diameter
    1.375 in
  • Base Height
    0.375 in
  • Thread Length
    1.500 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 22 mm | 0.866 in ; Base Height - 6 mm | 0.236 in ; Material - Nylon;Carbon Steel

AFH1020A

Price Range
$1.48 - $0.43

Stock Levels
7064 In stock
Attributes
  • Base Diameter
    0.866 in
  • Base Height
    0.236 in
  • Thread Length
    0.650 in
  • Base Type
    Plastic Rigid
  • Color
    Natural
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 41.3 mm | 1.625 in ; Base Height - 11.1 mm | 0.438 in ; Material - PP;Carbon Steel

AFA1010B

Price Range
$3.21 - $0.92

Stock Levels
1589 In stock
Attributes
  • Base Diameter
    1.625 in
  • Base Height
    0.438 in
  • Thread Length
    1.313 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 11.1 mm | 0.438 in ; Material - Nylon;Carbon Steel

AFB1015A

Price Range
$2.66 - $0.79

Stock Levels
10882 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.438 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Color
    Natural
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 34.9 mm | 1.375 in ; Base Height - 17.8 mm | 0.700 in ; Material - Nylon;Carbon Steel

AFE1010A

Price Range
$3.09 - $0.92

Stock Levels
301 In stock
Attributes
  • Base Diameter
    1.375 in
  • Base Height
    0.700 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Color
    Natural
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 48 mm | 1.890 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFS48460A

Price Range
$5.45 - $1.24

Stock Levels
1976 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 48 mm | 1.890 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFS48500A

Price Range
$7.55 - $1.73

Stock Levels
4798 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    4.000 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 48 mm | 1.890 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFS48550A

Price Range
$8.41 - $1.91

Stock Levels
18 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    4.000 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 42.9 mm | 1.688 in ; Base Height - 17.5 mm | 0.690 in ; Material - Nylon;Carbon Steel

AFW1040A

Price Range
$3.55 - $1.04

Stock Levels
1414 In stock
Attributes
  • Base Diameter
    1.688 in
  • Base Height
    0.690 in
  • Thread Length
    3.000 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 16.9 mm | 0.665 in ; Material - Nylon;Carbon Steel

AFW2035A

Price Range
$2.75 - $0.92

Stock Levels
2643 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.665 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 17.1 mm | 0.675 in ; Material - Nylon;Carbon Steel

AFW2065A

Price Range
$2.66 - $0.75

Stock Levels
976 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.675 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Color
    Black