Menu Search

Stud Mount Leveling Feet - Plastic Rigid Base

In stock

Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
158 results
Product SKUs information
Item Code Price range Availability Thread Size Full Material Base Diameter View
$0.56 - $1.68 1808 In stock
1/4-20
Nylon;Low-Carbon Steel
0.945 in
$0.56 - $2.01 2000 In stock
1/4-20
Nylon;Low-Carbon Steel
1.000 in
$0.56 - $1.68 1813 In stock
5/16-18
Nylon;Low-Carbon Steel
1.000 in
$0.80 - $3.51 445 In stock
1/4-20
Polypropylene;Low-Carbon Steel
0.984 in
$0.96 - $4.16 4029 In stock
5/16-18
Polypropylene;Low-Carbon Steel
1.181 in
$1.37 - $5.96 3192 In stock
3/8-16
Polypropylene;Low-Carbon Steel
1.181 in
$1.48 - $6.59 568 In stock
5/16-18
Polypropylene;Low-Carbon Steel
1.500 in
$1.45 - $6.39 3885 In stock
3/8-16
Polypropylene;Low-Carbon Steel
1.500 in
$1.63 - $7.13 3000 In stock
1/2-13
Polypropylene;Low-Carbon Steel
1.500 in
$1.23 - $5.41 1522 In stock
3/8-16
Polypropylene;Low-Carbon Steel
1.890 in
$1.68 - $7.35 2269 In stock
3/8-16
Polypropylene;Low-Carbon Steel
1.890 in
$1.86 - $8.19 1437 In stock
1/2-13
Polypropylene;Low-Carbon Steel
1.890 in
$0.90 - $3.01 373 In stock
5/16-18
Nylon;Low-Carbon Steel
1.125 in
$1.01 - $3.01 192 In stock
3/8-16
Nylon;Low-Carbon Steel
1.750 in
$1.31 - $5.70 1801 In stock
3/8-16
Polypropylene;Low-Carbon Steel
1.890 in
$1.41 - $6.16 1702 In stock
1/2-13
Polypropylene;Low-Carbon Steel
1.890 in
$0.78 - $2.68 1560 In stock
3/8-16
Nylon;Low-Carbon Steel
1.688 in
AFW2010A $0.54 - $1.57 950 In stock
1/4-20
Nylon;Low-Carbon Steel
1.000 in
$0.54 - $1.74 800 In stock
5/16-18
Nylon;Low-Carbon Steel
1.000 in
$0.87 - $3.31 1130 In stock
3/8-16
Nylon;Low-Carbon Steel
1.750 in
  • of 8
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 24 mm | 0.945 in ; Base Height - 6 mm | 0.236 in ; Material - Nylon;Carbon Steel

AFH1030A

Price Range
$1.68 - $0.56

Stock Levels
1808 In stock
Attributes
  • Base Diameter
    0.945 in
  • Base Height
    0.236 in
  • Thread Length
    0.650 in
  • Base Type
    Plastic Rigid
  • Color
    Natural
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 9.5 mm | 0.375 in ; Material - Nylon;Carbon Steel

AFJ1010A

Price Range
$2.01 - $0.56

Stock Levels
2000 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    0.875 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 9.5 mm | 0.375 in ; Material - Nylon;Carbon Steel

AFJ1050A

Price Range
$1.68 - $0.56

Stock Levels
1813 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    0.875 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25 mm | 0.984 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP25100A

Price Range
$3.51 - $0.80

Stock Levels
445 In stock
Attributes
  • Base Diameter
    0.984 in
  • Base Height
    0.394 in
  • Thread Length
    0.750 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 30 mm | 1.181 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP30110A

Price Range
$4.16 - $0.96

Stock Levels
4029 In stock
Attributes
  • Base Diameter
    1.181 in
  • Base Height
    0.394 in
  • Thread Length
    1.500 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 30 mm | 1.181 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP30210A

Price Range
$5.96 - $1.37

Stock Levels
3192 In stock
Attributes
  • Base Diameter
    1.181 in
  • Base Height
    0.394 in
  • Thread Length
    2.750 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 38.1 mm | 1.500 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP38160A

Price Range
$6.59 - $1.48

Stock Levels
568 In stock
Attributes
  • Base Diameter
    1.500 in
  • Base Height
    0.394 in
  • Thread Length
    4.000 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 38.1 mm | 1.500 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP38210A

Price Range
$6.39 - $1.45

Stock Levels
3885 In stock
Attributes
  • Base Diameter
    1.500 in
  • Base Height
    0.394 in
  • Thread Length
    2.750 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 38.1 mm | 1.500 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP38280A

Price Range
$7.13 - $1.63

Stock Levels
3000 In stock
Attributes
  • Base Diameter
    1.500 in
  • Base Height
    0.394 in
  • Thread Length
    2.750 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 48 mm | 1.890 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP48170A

Price Range
$5.41 - $1.23

Stock Levels
1522 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 48 mm | 1.890 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP48240A

Price Range
$7.35 - $1.68

Stock Levels
2269 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    4.000 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 48 mm | 1.890 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP48290A

Price Range
$8.19 - $1.86

Stock Levels
1437 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    4.000 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 28.6 mm | 1.125 in ; Base Height - 11.1 mm | 0.438 in ; Material - Nylon;Carbon Steel

AFR1025A

Price Range
$3.01 - $0.90

Stock Levels
373 In stock
Attributes
  • Base Diameter
    1.125 in
  • Base Height
    0.438 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Color
    Natural
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 44.5 mm | 1.750 in ; Base Height - 13.5 mm | 0.531 in ; Material - Nylon;Carbon Steel

AFR1045A

Price Range
$3.01 - $1.01

Stock Levels
192 In stock
Attributes
  • Base Diameter
    1.750 in
  • Base Height
    0.531 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Color
    Natural
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 48 mm | 1.890 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFS48470A

Price Range
$5.70 - $1.31

Stock Levels
1801 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    1.500 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 48 mm | 1.890 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFS48520A

Price Range
$6.16 - $1.41

Stock Levels
1702 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    1.500 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 42.9 mm | 1.688 in ; Base Height - 17.5 mm | 0.690 in ; Material - Nylon;Carbon Steel

AFW1010A

Price Range
$2.68 - $0.78

Stock Levels
1560 In stock
Attributes
  • Base Diameter
    1.688 in
  • Base Height
    0.690 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 16.9 mm | 0.665 in ; Material - Nylon;Carbon Steel

AFW2010A

Price Range
$1.57 - $0.54

Stock Levels
950 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.665 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 17.1 mm | 0.675 in ; Material - Nylon;Carbon Steel

AFW2040A

Price Range
$1.74 - $0.54

Stock Levels
800 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.675 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 44.5 mm | 1.750 in ; Base Height - 17.5 mm | 0.688 in ; Material - Nylon;Carbon Steel

AFD1020A

Price Range
$3.31 - $0.87

Stock Levels
1130 In stock
Attributes
  • Base Diameter
    1.750 in
  • Base Height
    0.688 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Color
    Natural