Menu Search

Stud Mount Leveling Feet - Plastic Rigid Base

In stock

Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
158 results
Product SKUs information
Item Code Price range Availability Thread Size Full Material Base Diameter View
$1.50 - $6.59 2735 In stock
1/2-13
Polypropylene;Low-Carbon Steel
1.500 in
$1.22 - $5.38 1160 In stock
5/16-18
Polypropylene;Low-Carbon Steel
1.890 in
$1.48 - $6.59 248 In stock
3/8-16
Polypropylene;Low-Carbon Steel
1.890 in
$1.56 - $6.82 3576 In stock
1/2-13
Polypropylene;Low-Carbon Steel
1.890 in
$0.78 - $2.79 310 In stock
3/8-16
Nylon;Low-Carbon Steel
1.688 in
$0.67 - $2.01 2145 In stock
1/4-20
Nylon;Low-Carbon Steel
1.000 in
$0.67 - $1.79 1041 In stock
5/16-18
Nylon;Low-Carbon Steel
1.000 in
AFH1025A $0.56 - $2.01 16368 In stock
1/4-20
Nylon;Low-Carbon Steel
0.866 in
$1.56 - $6.82 3137 In stock
3/8-16
Polypropylene;Low-Carbon Steel
1.181 in
$1.09 - $4.83 1853 In stock
3/8-16
Polypropylene;Low-Carbon Steel
1.500 in
AFP38240A $1.23 - $5.41 4635 In stock
1/2-13
Polypropylene;Low-Carbon Steel
1.500 in
$0.56 - $1.79 1440 In stock
5/16-18
Nylon;Low-Carbon Steel
1.000 in
$1.01 - $4.46 1233 In stock
5/16-18
Polypropylene;Low-Carbon Steel
0.984 in
$1.41 - $6.16 3853 In stock
1/2-13
Polypropylene;Low-Carbon Steel
1.890 in
$0.90 - $2.79 32 In stock
3/8-16
Nylon;Low-Carbon Steel
1.300 in
AFS48410A $1.06 - $4.61 1600 In stock
5/16-18
Polypropylene;Low-Carbon Steel
1.890 in
$1.44 - $6.27 Request the lead time here
3/8-16
Polypropylene;Low-Carbon Steel
1.890 in
$1.68 - $7.34 3700 In stock
1/2-13
Polypropylene;Low-Carbon Steel
1.890 in
$0.67 - $2.35 320 In stock
5/16-18
Nylon;Low-Carbon Steel
1.125 in
AFR1040A $1.01 - $3.01 1637 In stock
3/8-16
Nylon;Low-Carbon Steel
1.750 in
  • of 8
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 38.1 mm | 1.500 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP38260A

Price Range
$6.59 - $1.50

Stock Levels
2735 In stock
Attributes
  • Base Diameter
    1.500 in
  • Base Height
    0.394 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet PP;Carbon Steel

AFP48130A

Price Range
$5.38 - $1.22

Stock Levels
1160 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 48 mm | 1.890 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP48220A

Price Range
$6.59 - $1.48

Stock Levels
248 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    2.750 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 48 mm | 1.890 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFS48530A

Price Range
$6.82 - $1.56

Stock Levels
3576 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 42.9 mm | 1.688 in ; Base Height - 17.5 mm | 0.690 in ; Material - Nylon;Carbon Steel

AFW1020A

Price Range
$2.79 - $0.78

Stock Levels
310 In stock
Attributes
  • Base Diameter
    1.688 in
  • Base Height
    0.690 in
  • Thread Length
    1.500 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 16.9 mm | 0.665 in ; Material - Nylon;Carbon Steel

AFW2020A

Price Range
$2.01 - $0.67

Stock Levels
2145 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.665 in
  • Thread Length
    1.500 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 9.5 mm | 0.375 in ; Material - Nylon;Carbon Steel

AFJ1060A

Price Range
$1.79 - $0.67

Stock Levels
1041 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 22 mm | 0.866 in ; Base Height - 6 mm | 0.236 in ; Material - Nylon;Carbon Steel

AFH1025A

Price Range
$2.01 - $0.56

Stock Levels
16368 In stock
Attributes
  • Base Diameter
    0.866 in
  • Base Height
    0.236 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Color
    Natural
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 30 mm | 1.181 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP30220A

Price Range
$6.82 - $1.56

Stock Levels
3137 In stock
Attributes
  • Base Diameter
    1.181 in
  • Base Height
    0.394 in
  • Thread Length
    4.000 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 38.1 mm | 1.500 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP38170A

Price Range
$4.83 - $1.09

Stock Levels
1853 In stock
Attributes
  • Base Diameter
    1.500 in
  • Base Height
    0.394 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 38.1 mm | 1.500 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP38240A

Price Range
$5.41 - $1.23

Stock Levels
4635 In stock
Attributes
  • Base Diameter
    1.500 in
  • Base Height
    0.394 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 9.5 mm | 0.375 in ; Material - Nylon;Carbon Steel

AFJ1080A

Price Range
$1.79 - $0.56

Stock Levels
1440 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    1.750 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25 mm | 0.984 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP25130A

Price Range
$4.46 - $1.01

Stock Levels
1233 In stock
Attributes
  • Base Diameter
    0.984 in
  • Base Height
    0.394 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 48 mm | 1.890 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP48260A

Price Range
$6.16 - $1.41

Stock Levels
3853 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    1.500 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 33 mm | 1.300 in ; Base Height - 12.7 mm | 0.500 in ; Material - Nylon;Carbon Steel

AFR1030A

Price Range
$2.79 - $0.90

Stock Levels
32 In stock
Attributes
  • Base Diameter
    1.300 in
  • Base Height
    0.500 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Color
    Natural
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 48 mm | 1.890 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFS48410A

Price Range
$4.61 - $1.06

Stock Levels
1600 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 48 mm | 1.890 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFS48480A

Price Range
$6.27 - $1.44

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 48 mm | 1.890 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP48280A

Price Range
$7.34 - $1.68

Stock Levels
3700 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    2.750 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 28.6 mm | 1.125 in ; Base Height - 11.1 mm | 0.438 in ; Material - Nylon;Carbon Steel

AFR1020A

Price Range
$2.35 - $0.67

Stock Levels
320 In stock
Attributes
  • Base Diameter
    1.125 in
  • Base Height
    0.438 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Color
    Natural
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 44.5 mm | 1.750 in ; Base Height - 13.5 mm | 0.531 in ; Material - Nylon;Carbon Steel

AFR1040A

Price Range
$3.01 - $1.01

Stock Levels
1637 In stock
Attributes
  • Base Diameter
    1.750 in
  • Base Height
    0.531 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Color
    Natural