Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Full Material | Base Diameter | View | |
---|---|---|---|---|---|---|
$0.78 - $2.79 | 310 In stock |
3/8-16
|
Nylon;Low-Carbon Steel
|
1.688 in
42.9 mm
|
||
$0.67 - $2.01 | 2145 In stock |
1/4-20
|
Nylon;Low-Carbon Steel
|
1.000 in
25.4 mm
|
||
$1.21 - $5.31 | 2009 In stock |
3/8-16
|
Polypropylene;Low-Carbon Steel
|
1.890 in
48 mm
|
||
$0.90 - $3.13 | 589 In stock |
3/8-16
|
Polyurethane;Low-Carbon Steel
|
1.625 in
41.3 mm
|
||
$0.56 - $2.35 | 2000 In stock |
1/4-20
|
Nylon;Low-Carbon Steel
|
1.000 in
25.4 mm
|
||
$1.22 - $4.35 | 1760 In stock |
3/8-16
|
Nylon;Low-Carbon Steel
|
1.750 in
44.5 mm
|
||
$0.87 - $3.65 | Request the lead time here |
M10
|
|
1.732 in
44.0 mm
|
||
498656 | $0.85 - $3.52 | Request the lead time here |
M8
|
|
0.984 in
25.0 mm
|
|
$0.779 - $1.8077 | Request the lead time here |
M8
|
Nylon;Steel
|
0.669 in
17.0 mm
|
||
$0.8466 - $4.0328 | Request the lead time here |
M8
|
LDPE;Carbon Steel
|
1.181 in
30.0 mm
|
||
$1.036 - $4.9352 | Request the lead time here |
M10
|
LDPE;Carbon Steel
|
1.181 in
30.0 mm
|
||
$1.3925 - $4.8683 | Request the lead time here |
M8
|
Rubber;Steel
|
1.417 in
36.0 mm
|
||
$0.6015 - $2.9856 | Request the lead time here |
M10
|
Nylon;Steel
|
0.669 in
17.0 mm
|
||
$0.9358 - $4.5898 | Request the lead time here |
M10
|
Nylon;Steel
|
0.669 in
17.0 mm
|
||
499336 | $0.401 - $1.9161 | 4000 In stock |
M6
|
Nylon;Steel
|
0.787 in
20.0 mm
|
|
$0.6127 - $2.8296 | 400 In stock |
M8
|
LDPE;Carbon Steel
|
0.787 in
20.0 mm
|
||
$0.6127 - $2.9522 | Request the lead time here |
M8
|
LDPE;Carbon Steel
|
0.984 in
25.0 mm
|
||
$0.7575 - $3.5538 | Request the lead time here |
M10
|
LDPE;Carbon Steel
|
0.984 in
25.0 mm
|
||
$0.6684 - $3.654 | Request the lead time here |
M10
|
Nylon;Steel
|
1.063 in
27.0 mm
|
||
$1.0917 - $5.1691 | Request the lead time here |
M10
|
Nylon;Steel
|
1.063 in
27.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.