Quantity | Unit price |
---|---|
1 - 29 | $18.7256 |
30 - 299 | $8.3259 |
300 - 599 | $7.9172 |
600 - 899 | $7.5086 |
900 - 1199 | $7.0847 |
1200 + | $6.6757 |
Color | Blue |
---|---|
Full Material | Polyethylene |
Compatible Flange Type | ASA;BS1564 |
Class Pressure Rating (All) | 125, 150 |
Compatible Nominal Pipe Sizes (All) | ANSI 12 |
Bolt Circle Diameter | 431.8 mm |
Bolt Circle Diameter | 17.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue