Quantity | Unit price |
---|---|
1 - 9 | $9.0071 |
10 - 19 | $4.4961 |
20 - 99 | $1.8014 |
100 - 999 | $0.8009 |
1000 - 1999 | $0.7616 |
2000 - 2999 | $0.7206 |
3000 + | $0.6813 |
Color | Black |
---|---|
Full Material | Polyethylene |
Compatible Flange Type | ASA;BS1581 |
Class Pressure Rating (All) | 300, 400, 600 |
Compatible Nominal Pipe Sizes (All) | ANSI 2-1/2 |
Bolt Circle Diameter | 149.2 mm |
Bolt Circle Diameter | 5.875 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue